IESNA:LM-63-2002
[TEST]P1197181
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (LDS)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]AWPS75S-BZ-HIGH-4000K-POSITION 0
[LUMINAIRE]AWP Architectural
Wall Pack Series -
Wall Mount Luminaire
[LAMP]80 CRI, 4000K
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011]L70(102000)
[_LIFETIME PERCENTAGE] 17000
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION] Outdoor, Parking Lots,  Walkways,  Building Areas
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]11256
TILT=NONE
1 10875 1 361 7 1 1 0.4 0.558333 0.691667
1 1 73.9
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180
4369.2 4369.2 4389.5 4390.4 4403.8 4404.4 4420 4420.7 4434.1 4448.1
4448.1 4458.7 4458.7 4470.2 4470.6 4479.5 4479.6 4489.6 4489.7 4496.4
4500.7 4500.7 4505.1 4504.7 4506.9 4506.5 4506.5 4505.9 4505.9 4502.9
4502.9 4497.5 4497.5 4488.9 4487.7 4481.1 4481.1 4472.3 4471.1 4460
4448.9 4448.9 4438.8 4438.8 4426.3 4425.3 4417.5 4416.4 4407.5 4398.7
4398.7 4389.8 4389.8 4383.2 4382.3 4375.6 4374.5 4371.1 4370.1 4364.6
4360.3 4360.3 4355.9 4355.9 4347.1 4346.1 4345 4344 4341.7 4340.9
4336.5 4332 4332 4325.6 4325.6 4322.6 4321.6 4318.3 4317.4 4309.6
4299.8 4299.8 4288.9 4288.9 4275.7 4274.5 4255.6 4254.4 4231.1 4229.4
4199.3 4169.9 4169.9 4132.3 4132.3 4092.4 4090.1 4053.4 4051 4019.8
4018 4004.7 4011.6 4011.6 4033.2 4033.2 4093.1 4093.1 4233.8 4252.9
4476.7 4776.3 4776.3 4909.6 4909.6 4658.2 4615.2 4055.1 4006.2 3362.5
3321.2 2462.6 2437.1 2437.1 2642.5 2642.5 2615.5 2580.5 1610.5 1532.9
635.3 286.9 286.9 254.4 254.4 258.8 258.2 252.7 252.3 220
217.9 190 171.6 171.6 161.4 161.4 168.2 167.9 173.5 173.8
173.8 174.3 170.9 161.3 161.3 139 139 111 110.5 84.9
83.9 70.5 69.1 68 72.1 72.1 72.9 71.9 68.6 67.7
63.3 62.7 54.9 40.1 40.1 25.6 25.6 12.2 12.2 2.2
2.2 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4369.2 4369.2 4392.2 4404.4 4405.5 4416.7 4418 4428 4436.9 4438
4445.8 4446.6 4446.6 4459.8 4459.8 4465 4465 4470.3 4474.7 4475.3
4479 4479 4479.4 4479.4 4478.4 4478.4 4476.2 4471.8 4471.8 4466
4466 4456.7 4456.7 4449.4 4449.4 4437.7 4437.7 4424.8 4411.4 4410.5
4396.3 4396.3 4381.1 4381.1 4365.7 4365.7 4351.7 4351.7 4336.5 4322.5
4322.5 4307.3 4307.3 4293.5 4293.5 4278.5 4278.5 4266 4266 4252.1
4238.5 4238.5 4224.8 4224.8 4211.9 4211.9 4198.5 4198.5 4184.9 4170.5
4170.1 4155.3 4155.3 4143.7 4143.7 4130.2 4130.2 4115.4 4115.4 4103.7
4090.7 4090.7 4075.4 4075.4 4063.2 4063.2 4051.6 4051.6 4037.4 4037.4
4021.6 4004.8 4004.8 3985.1 3985.1 3964.1 3946.3 3943.3 3943.3 3917.3
3891.7 3890.6 3865.6 3865.6 3842.8 3842.8 3832.7 3832.7 3856.6 3856.6
3945.4 4112.4 4112.4 4325.8 4325.8 4515 4515 4550.9 4550.9 4319.2
3872.6 3801.4 3240.1 3240.1 2747.5 2381.1 2377.1 2377.1 2291 2291
2488.2 2281.4 2281.4 1484.2 1484.2 663.9 663.9 277 277 206.4
206.4 190.8 184.9 184.9 165.2 165.2 141.4 141.4 126.3 126.3
111.8 104 103.7 102.9 102.9 105.5 105.5 108.7 108.7 108.8
108.8 106.6 103.3 103.2 95.8 95.8 81.6 81.6 64.6 64.6
46.4 46.4 32.4 18.9 18.9 9.9 9.9 3.2 3.2 1.3
1.3 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4369.2 4369.2 4418.3 4420.5 4420.5 4424.7 4424.7 4425.6 4426.2 4422.9
4423.5 4421.3 4421.3 4417.9 4414.5 4414.9 4409.3 4409.7 4404.5 4404.5
4397 4397 4388.1 4378 4377.9 4366.8 4366.6 4352.9 4352.9 4340.2
4340.2 4323.8 4323.8 4306.6 4287.7 4286.7 4266.7 4265.7 4245.6 4245.6
4221.1 4221.1 4196.5 4196.5 4170.8 4145.2 4144.1 4118.5 4117.3 4089.5
4089.5 4060.4 4060.4 4030.4 4001.4 4000.2 3969 3968 3935.7 3934.6
3902.3 3902.3 3867.8 3867.8 3832.2 3797.7 3796.6 3761 3759.9 3723
3723 3684 3684 3644 3644 3602.8 3561.6 3560.4 3518.1 3517.2
3472.7 3472.7 3427 3427 3381.5 3335.9 3335 3286 3285 3233.8
3232.7 3180.2 3180.2 3125.4 3125.4 3073.8 3020 3020 2966.5 2964.6
2902.3 2902.3 2837.8 2837.8 2776.8 2776.8 2717.7 2662 2663.1 2610.7
2616.6 2576.2 2576.2 2541.8 2541.8 2504.5 2453.3 2460.1 2405.5 2390.7
2303.5 2303.5 2206.8 2206.8 2115.6 2085.1 2047.3 2020.5 2020.1 2017.9
2040.4 2072 2072 2070.5 2070.5 2048 2016.8 1984.7 1865.6 1859.9
1677.3 1676.2 1442 1442 1175.3 1175.3 917.2 706.7 705.4 540.6
539.4 392.8 392.8 277 277 208.3 208.3 177.6 156.4 156.6
132.1 132 109.5 109.5 91 91 74.2 57.5 56.1 33.9
32.4 12.3 11.2 1.3 1.3 0.6 0.6 0.2 0.2 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4369.2 4369.2 4412.7 4412.8 4410.5 4410.8 4407.5 4407.5 4401.9 4401.6
4396.1 4390.3 4390.3 4381 4380.7 4371.8 4371.4 4360.2 4359.8 4348.6
4335.7 4335.7 4320.5 4319.7 4306.3 4305.4 4289.8 4288.7 4272 4271
4254.3 4234 4234 4211.5 4209.9 4186.5 4184.9 4163.7 4162.1 4137.6
4135.7 4111.2 4082.5 4082.5 4051.5 4049.4 4022.7 4020.6 3990.5 3988.3
3957.1 3922.5 3922.5 3886.7 3884.3 3850.9 3848.3 3811.5 3808.8 3773.2
3770.6 3731.6 3689.9 3689.9 3644.7 3641.8 3599.5 3596.5 3553.1 3550.2
3504.5 3454.6 3454.6 3403.5 3403.5 3351.1 3347.7 3296.5 3293 3239.5
3235.9 3180.2 3118.6 3118.6 3057 3053.2 2990.8 2986.8 2924.4 2920.2
2856.7 2852.4 2784.5 2713.2 2713.2 2638.9 2634.6 2563.3 2558.9 2488.7
2483.7 2408 2328.2 2328.2 2247.5 2247.5 2165.9 2083.3 2083.3 2079
1998.8 1994.4 1914.3 1826.5 1826.5 1738.4 1734.2 1649.5 1645 1558.1
1554 1466 1461.8 1375 1287.4 1287.4 1200.7 1198.5 1116.1 1115.9
1039 1042.9 966.1 895.7 895.7 823.8 821.2 744.4 734.5 657.6
642.5 573.4 496.1 496.1 413.9 413.9 355.9 338.4 311.7 298
269.1 257 221.3 211.7 174.9 136.9 136.9 110.9 109.2 92.5
90.4 77.1 75.2 64.1 52.6 52.6 40.2 38.8 34.3 32.5
25.8 24.1 18.6 17.8 13.4 8.9 8.9 4.5 4.5 2.2
2.2 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4369.2 4369.2 4373 4373 4361.7 4361.7 4345.9 4345.9 4329.8 4329.8
4314.9 4296.6 4296.6 4276.9 4276.9 4256.1 4256.1 4235.2 4235.2 4209.7
4208.7 4185.3 4159.6 4159.6 4132.9 4132.9 4102.6 4102.6 4071.2 4071.2
4040.8 4005.9 4005.9 3970.7 3970.7 3934.2 3934.2 3895.7 3895.7 3854.7
3854.7 3813.7 3771.4 3771.4 3728.9 3728.9 3684.4 3684.4 3638.4 3638.4
3590.2 3587.5 3540.7 3491.2 3491.2 3439.4 3439.4 3387.3 3387.3 3334.3
3334.3 3279.8 3224.2 3224.2 3165 3165 3109.2 3109.2 3052.1 3052.1
2993.8 2989.9 2933.1 2872.3 2872.3 2810.3 2810.3 2748.2 2748.2 2683.6
2683.6 2617.7 2612.9 2550.5 2481.1 2481.1 2408 2408 2331.6 2331.6
2249.5 2249.5 2167 2079 2079 1989.7 1989.7 1896.9 1896.9 1802
1802 1696.6 1690.4 1579 1452.4 1452.4 1323.6 1317.1 1199 1199
1081 1081 976.3 969.4 885.9 806.6 806.6 718.2 718.2 615.3
615.3 505.5 505.5 423.7 375.5 375.5 343 343 320.5 320.5
300.8 300.8 281 274.8 264.7 250.7 250.7 235.4 235.4 219
219 203.2 198.4 186.1 171.1 171.1 156.9 156.9 145.8 145.8
133.4 133.4 119.3 119.3 106.2 93.5 93.5 79.3 79.3 67.9
67.9 56.8 56.8 49.2 48.3 38.3 29.6 29.6 21.4 21.4
14.2 14.2 8.2 8.2 4.5 0.7 0.7 0.4 0.4 0.2
0.2 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4369.2 4369.2 4408.8 4397.6 4396.7 4381.1 4379.8 4365.4 4364.1 4348.5
4329.5 4328 4311.3 4309.7 4290.8 4289.1 4267.9 4266.3 4245.1 4217.5
4217.5 4191 4189 4163.4 4161.3 4132.3 4129.9 4100.9 4098.4 4068.4
4034.8 4032 3998.6 3995.8 3963.5 3960.7 3925 3922 3884.1 3880.9
3845.2 3805.3 3801.9 3761.8 3758.5 3719.5 3716 3678.1 3674.5 3634.4
3589.4 3589.4 3544.4 3540.5 3498.2 3494.1 3451.8 3447.7 3404.3 3400.1
3355.6 3307.9 3303.5 3256.8 3252.1 3206.5 3202.1 3156.5 3152 3101.9
3097.4 3046.2 2986.9 2982.2 2924.2 2919.4 2857.1 2852.3 2789.9 2784.9
2715.9 2635 2635 2550.8 2545.4 2461.9 2456.3 2367.2 2361.3 2266.6
2260.2 2161.1 2052.3 2045.4 1939.6 1932.7 1822.4 1815.2 1706.1 1698.7
1589.5 1475.5 1475.5 1362.7 1352.7 1253.6 1243.4 1149.9 1140.1 1048.8
1039.5 943.7 818.7 818.7 717.1 711.1 625.3 618.6 500.5 367.8
367.8 359.3 359.3 248.4 245 230.5 228.4 218.4 217.1 209.3
208.2 200.4 193.7 193.7 188.4 187.8 185.6 184.8 182.6 181.8
175.1 174.2 167.6 163.2 162.4 159 158.1 150.3 149.6 137.3
136.5 99.7 98.8 98.8 89.1 88.2 89.3 88.3 101.7 100.9
166.6 165.7 294.9 409.1 409.1 435 434.3 403.1 402.5 363.5
363 317.3 316.8 270.1 220.8 220.5 170.4 170.4 115.8 115.8
73.5 73.5 29 29 3.3 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4369.2 4369.2 4356.3 4338.7 4319.8 4318.5 4297.3 4296.1 4276.1 4274.8
4251 4251 4226.3 4200.6 4199.1 4172.3 4170.6 4142.7 4141 4107.7
4107.7 4075.6 4075.6 4043.4 4010 4007.6 3974.2 3971.7 3938.3 3935.8
3898.7 3898.7 3860.3 3860.3 3824.2 3787.5 3784.5 3747.8 3744.6 3710.1
3707.1 3665.1 3665.1 3623.9 3586.1 3582.8 3545 3541.8 3500.6 3497.3
3453.8 3453.8 3409.1 3409.1 3364.4 3318.8 3315.2 3271.8 3268.2 3219.2
3215.5 3158.4 3158.4 3100 3100 3037.2 2973.7 2969.9 2902 2897.8
2825.4 2821.2 2736.5 2736.5 2649.2 2560.1 2555 2461.4 2456.2 2358.2
2352.5 2243.8 2243.8 2130.3 2130.3 2015.3 1904 1896.6 1788.5 1780.7
1674.9 1666.6 1552.3 1552.3 1442.2 1442.2 1333.9 1204.8 1195.7 1069.8
1060.8 950.7 950.7 860.8 860.8 766.8 632 624.3 467.2 459.7
346.1 338.1 278.3 278.3 244.8 244.8 222.1 214.3 204.5 189.7
189.7 188.6 188.6 176.5 176.5 166.4 166.4 154.5 145.6 144.9
146 145.4 149.4 149.4 157.9 157.9 187.8 213.4 213.2 242.2
241.6 336.3 335.7 532.6 532.6 794 794 988.2 992.7 991.7
888.1 885.1 773.7 773.7 562.5 562.5 333.1 205.1 206.2 149.4
154.8 124.8 135.5 125 125 110.5 110.5 94.5 81.2 77.9
63.5 59.7 49.6 45.8 32.8 32.8 19.7 19.7 9.6 9.6
6.1 6.1 2.4 2.4 0.3 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
